1-BSJ-DC 20:1/SSE-1/SSE-2/CC/24.00/S
Can't find what you're looking for? Go to the Product Selector
Inch Worm Gear Ball Screw Jack, Double Clevis, Standard, 1 ton Capacity, 20:1 Gear Ratio, Clevis End
*Lead times may increase with higher quantities. Lead time displayed in business days.
**Costs associated with shipping, packaging, import taxes/duty, and surcharges not included.
Min: 1.0 in  Max: 72.0 in  To the nearest .01 in
- Improved speed, force, duty cycle, acceleration
- Longer life cycle (low friction)
- Requires less motor power
- Greater positioning accuracy